{hansa_flex/hydraulics/1_line_engineering/1_1_pipe_24_din2353/1_1_2_straight/1_1_2_3_screw_in/1_1_2_3_3_metric_cylin/xvm_ed.prj},{NB=XVM NW 08 HL 12 ED},{DES=XVM NW 08 HL 12 ED},{SER=Light},{PRES=PN 315},{OD=10},{G1=M 12 x 1.5},{NDM1=12},{P1=1.5},{G2=M 16 x 1.5},{NDM2=16},{P2=1.5},{D3=16.9},{I=12.0},{L1=30.0},{L2=7.0},{SW=19},{D1=12.300},{D4=14.500},{D5=9.700},{D7=13.700},{L3=3.000},{L4=1.200},{L5=2.000},{L6=3.000},{R1=1.200},{R2=1.000},{VERSHOLE=3},{D6=6.000},{L7=7.000},{L8=0.000},{D8=7.000},{DA=14.400},{DI=9.800},{S=1.500},{H2=0.800},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/XVMED},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/XVMED}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.